Series Search

※NEW PRODUCT

AC/DC> Enclosed- LED Display Power Supply

UDP Series

UDP Series
Wattage :
200W~400W
Description :
Fanless low-profile design with a height of only 19mm, power ranging from 200W to 400W, universal AC input, built-in PFC, supporting redundant parallel operation (R version), output voltages: 4.2V / 4.6V / 5V.
Model
:
UDP-200 / UDP-300 / UDP-400
Safety Certificates:
1.CUL6.TUV-60950-110.CCC11.CB13.CE30.EAC40. UKCA

UHP Series

UHP Series
Wattage :
200W~500W
Description :
UHP series covers from 200W~500W with the universal input voltage and active PFC function. Redundant function is optional. Output voltage: 4.2V/5V.
Model
:
UHP-200(R) / UHP-350(R) / UHP-500(R)
:
UHP-200A
Safety Certificates:
6.TUV-60950-110.CCC11.CB13.CE26.BSMI30.EAC29.KC40. UKCA28.BIS31.RCM41. CUL-us

HSP Series

HSP Series
Wattage :
200W~300W
Description :
The Series is narrow long and fanless design power supplies with the height (31mm). Universal voltage input range and PFC function. It is also a single output model with 4.2V/5V. 
Model
:
HSP-200 / HSP-300
Safety Certificates:
1.CUL8.TUV-60601-110.CCC11.CB13.CE30.EAC40. UKCA

NEL Series

NEL Series
Wattage :
400W
Description :
NEL series is an economic product with height (30mm). Voltage input range covers 180~264VAC or 254~370VDC. Without PFC function.
Model
:
NEL-400
Safety Certificates:
1.CUL30.EAC

LSP Series

LSP Series
Wattage :
160W
Description :
Fanless low-profile design (20mm) with 100–264VAC universal input. Supports redundant parallel operation (5V, 4.2V, 3.3V models only), with maximum output power reaching up to 200W at 230VAC input.
Model
:
LSP-160
Safety Certificates:
1.CUL6.TUV-60950-110.CCC11.CB13.CE26.BSMI30.EAC40. UKCA